Select a different country or region to see content for your location.
United States
03:37:34 GMT+0000 (Coordinated Universal Time)


S6001-2RS-FD>W
Deep groove ball bearing
Deep groove ball bearing S60..-2RS-FD, corrosion-resistant materials, for Food industry, single row, seals, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 8 mm | Width |
Cr | 5.100 N | Basic dynamic load rating, radial |
C0r | 2.380 N | Basic static load rating, radial |
Cur | 108 N | Fatigue load limit, radial |
nG | 18.000 1/min | Limiting speed |
≈m | 0,02 kg | Weight |
Mounting dimensions
da min | 14 mm | Minimum diameter shaft shoulder |
Da max | 26 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 23,6 mm | Shoulder diameter outer ring |
D2 | 24,9 mm | Caliber diameter outer ring |
d1 | 17,4 mm | Shoulder diameter inner ring |
d2 | 15,8 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |
Downloads:
Your current product variant
Version code | >W | Not marked on bearing |
Material Bearing | S | Stainless steel |
Sealing | 2RS | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | FD | Grease with food application approval to NSF H1 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics